- Lapp Products Catalog
- Products
- Catalogue
- Power and control cables
- Various applications
- PVC outer sheath and numbered cores
- ÖLFLEX® CLASSIC 110 CY BLACK 0,6/1 kV
ÖLFLEX® CLASSIC 110 CY BLACK 0,6/1 kV

ÖLFLEX® CLASSIC 110 CY BLACK 0,6/1 kV power and control cable, various applications, PVC, conductor class 5, number coded black cores, screened, outdoor
- Good outdoor performance
- EMC/Screened
- CPR: Article number choice under www.lappkabel.com/cpr
Application range
- Plant engineering
Industrial machinery
Heating and air-conditioning systems
Power stations - For frequency converter-powered 3-phase AC motors
- In EMC-sensitive environments
(electromagnetic compatibility) - Servo Drive Connection Cable
- For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
- Each dimension with nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm: For applications where a strengthened outer sheath may turn out to be advantageous
Product features
- Flame-retardant according IEC 60332-1-2
- UV and weather-resistant according to ISO 4892-2
- Ozone-resistant according to EN 50396
- High degree of screening
low transfer impedance
(max. 250 Ω/km at 30 MHz)
Norm references / Approvals
- Based on VDE 0250-1 and HD 627-1 S1
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC insulation LAPP P8/1
- PVC inner sheath, black
- Tinned-copper braiding
- PVC outer sheath, black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Static/Occ. moved: 6/20xOD*
Nominal voltage
- U0/U: 600/1000 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.