SKINTOP® MS-HF-M BRUSH

.

  • Cable gland for railway applications
  • Hazard Level: HL 3

RailFlame-retardantHalogen-freeReliabilityInterference signals

CE

Article number Article designation / sizeØ F mmMinimum Ø above braiding (mm)SW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MS-HF-M BRUSH
53112541
M 16 x 1,54.5 - 1022031725
53112542
M 20 x 1,57 - 1332433825
53112543
M 25 x 1,59 - 1762937810
53112544
M 32 x 1,511 - 2183642.295
53112545
M 40 x 1,519 - 28104549.595
53112546
M 50 x 1,527 - 35145452.0105
53112547
M 63 x 1,534 - 45206761.3151

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
  • Halogen free materials make the product suitable for use in public areas.
  • Safe, fast and uncomplicated installation.

Application range

  • For EMC-compliant insertion of copper-shielded cables.
  • For use in control systems, motors and frequency converters.
  • Can be used in rail vehicles in compliance with standards (fire behaviour test according to DIN EN 45545-2:2016-02, requirement sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • Suitable for outdoor use, taking into account the temperature range.
  • For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel plated brass
    Insert: halogen-free polyamide acc. to UL 94 V0
    EMC-brush: brass wire
    Sealing: special elastomere
    O-ring: special elastomere

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.