UNITRONIC® BUS ASI FD

High flexible AS-INTERFACE cables for networking systems in the field

Communication at sensor/actuator level. Halogen free (PUR), UL-approval, oil resistant (TPE). Temperature range from -40°C bis +105°C (TPE)

  • "FD" = suitable for power chains
  • "LD” = Long Distance

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeOil-resistantPower chainTemperature-resistant

cRUusASI

Article number Article designationOuter sheath colourApplicationNumber of cores and mm² per conductorCopper index (kg/km)Weight (kg/km)
For highly flexible applications (power chains, moving machine parts)
2170357
UNITRONIC® BUS ASI FD P FRNCyellowData and power transmission2 x 1.52964
2170358
UNITRONIC® BUS ASI FD P FRNCblackTransmission of 30 V DC auxiliary power2 x 1.52964
21700359UNITRONIC BUS ASI FD P FRNC GYgreyTransmission of 30 V DC auxiliary power2 x 1.52964
2170317
UNITRONIC® BUS ASI LD FD PyellowData and power transmission2 x 2.54874
2170318
UNITRONIC® BUS ASI LD FD PblackTransmission of 30 V DC auxiliary power2 x 2.54874
21700319UNITRONIC BUS ASI LD FD P GY 2X2.5greyTransmission of 30 V DC auxiliary power2 x 2.54874
For high flexible application - TPE UL/CSA (AWM)
2170830
UNITRONIC® BUS ASI FD (TPE) AyellowData and power transmission2 x 1.52964
2170831
UNITRONIC® BUS ASI FD (TPE) AblackTransmission of 30 V DC auxiliary power2 x 1.52964
21700832UNITRONIC BUS ASI FD (TPE) AgreyTransmission of 30 V DC auxiliary power2 x 1.52964

Benefits

  • The new BUS ASI LD 2 x 2.5 (Long Distance) allows even modules located further away to be connected.
    AS-I power supplies can be reduced. The BUS ASI LD is downwards-compatible with version 1.5.
  • For highly flexible applications (power chains, moving machine parts)
  • High oil-resistance

Application range

  • Communication at sensor/actuator level
  • Sensor-/actuator wiring

Product features

  • PUR versions are halogen-free according to IEC 60754-1
  • Flame-retardant according to IEC 60332-1-2, UL FT-2 flame test
  • Data and power are transmitted via an unscreened, geometrically coded two-core flat cable (protection against polarity reversal).
  • The conductor is contacted by "piercing technology" within the ASI modules.
  • The sensors are connected to the ASI modules (coupling modules) using round cables (connection cables).

Norm references / Approvals

  • ASI is standardised Europe-wide in EN 50295 and internationally in IEC 62026-2.
  • TPE variant: UL AWM Style 2103
    CSA AWM II A/B

Product Make-up

  • Extra-fine wire, tinned copper strands
  • core insulation: halogen-free compound
  • Outer sheath:
    TPE
    PUR
  • Outer sheath: yellow (RAL 1023), black (RAL 9005), grey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • 300 V (not for power applications)

Conductor resistance

  • 1.5 mm²: max. 13.7 Ohm/km
  • 2.5 mm²: max. 8.21 Ohm/km

Minimum bending radius

  • Fixed installation: 12 mm
  • Flexing without fixing: 24 mm
    Flexing with fixing: 60 mm (15 x D)

Test voltage

  • Core/core: 2000 V

Temperature range

  • Fixed installation:
    -40°C to +80°C (TPE +105°C)
  • Flexing – without fixing:
    -30 °C to +70 °C (TPE +105 °C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Lapp Kabel is a member of the AS-International Association
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.