UNITRONIC® SENSOR M12

M12 plug/socket on free conductor end

Sensor/Actuator-cable,connecting cable 3-pole, M12 connector/M12 socket on free conductor end, A-codiert, PUR LSZH, IP65/IP67/IP68, suitable for drag chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringSpace requirementPower chainWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignLEDRated voltage (V)PU
3-pin
Plug
22260221
AB-C3-M12MS-2,0PUR32straightno2501
22260222
AB-C3-M12MS-5,0PUR35straightno2501
22260249
AB-C3-M12MS-10,0PUR310straightno2501
22260223
AB-C3-M12MA-2,0PUR32angledno2501
22260224
AB-C3-M12MA-5,0PUR35angledno2501
22260256
AB-C3-M12MA-10,0PUR310angledno2501
Socket
22260257
AB-C3-2,0PUR-M12FS32straightno2501
22260250
AB-C3-5,0PUR-M12FS35straightno2501
22260251
AB-C3-10,0PUR-M12FS310straightno2501
22262142
AB-C3-15,0PUR-M12FS315straightno2501
22262143
AB-C3-25,0PUR-M12FS325straightno2501
22260252
AB-C3-2,0PUR-M12FS-2L32straight2 LEDs241
22260265
AB-C3-5,0PUR-M12FS-2L35straight2 LEDs241
22260266
AB-C3-10,0PUR-M12FS-2L310straight2 LEDs241
22260258
AB-C3-2,0PUR-M12FA32angledno2501
22260259
AB-C3-5,0PUR-M12FA35angledno2501
22260260
AB-C3-10,0PUR-M12FA310angledno2501
22260253
AB-C3-2,0PUR-M12FA-2L32angled2 LEDs241
22260254
AB-C3-5,0PUR-M12FA-2L35angled2 LEDs241
22260255
AB-C3-10,0PUR-M12FA-2L310angled2 LEDs241
4-pin
22262089
AB-C4-M12MS- 0,2PUR40.2straightno2501
4-pin
Plug
22260320
AB-C4-M12MS- 2,0PUR42straightno2501
4-pin
22260321
AB-C4-M12MS- 5,0PUR45straightno2501
22260342
AB-C4-M12MS-10,0PUR410straightno2501
22261066
AB-C4-M12MS-20,0PUR420straightno2501
22260301
AB-C4-M12MA-2,0PUR42angledno2501
22260302
AB-C4-M12MA-5,0PUR45angledno2501
22260303
AB-C4-M12MA-10,0PUR410angledno2501
Socket
22260322
AB-C4- 2,0PUR-M12FS42straightno2501
22260323
AB-C4- 5,0PUR-M12FS45straightno2501
22260343
AB-C4-10,0PUR-M12FS410straightno2501
22262131
AB-C4-15,0PUR-M12FS415straightno2501
22260933
AB-C4-20,0PUR-M12FS420straightno2501
22260377
AB-C4-25,0PUR-M12FS425straightno2501
22260344
AB-C4- 2,0PUR-M12FS-2L42straight2 LEDs241
22260345
AB-C4- 5,0PUR-M12FS-2L45straight2 LEDs241
22260346
AB-C4-10,0PUR-M12FS-2L410straight2 LEDs241
22260911
AB-C4-15,0PUR-M12FS-2L415straight2 LEDs241
22260385
AB-C4-0,5PUR-M12FA-0.5angledno2501
22262233
AB-C4-1,0PUR-M12FA-1angledno2501
22260324
AB-C4-2,0PUR-M12FA42angledno2501
22260147
AB-C4-3,0PUR-M12FA43angledno2501
22260325
AB-C4-5,0PUR-M12FA45angledno2501
22260341
AB-C4-10,0PUR-M12FA410angledno2501
22260828
AB-C4-20,0PUR-M12FA420angledno2501
22260326
AB-C4- 2,0PUR-M12FA-3L42angled3 LEDs241
22262068
AB-C4- 3,0PUR-M12FA-3L43angled3 LEDs241
22260327
AB-C4- 5,0PUR-M12FA-3L45angled3 LEDs241
22260340
AB-C4-10,0PUR-M12FA-3L410angled3 LEDs241
22260891
AB-C4- 15,0PUR-M12FA-2L415angled3 LEDs241
22260947
AB-C4- 20,0PUR-M12FA-3L420angled3 LEDs241
22262029
AB-C4- 25,0PUR-M12FA-3L425angled3 LEDs241
22260819
AB-C4-30,0PUR-M12FA-3L430angled3 LEDs241
22260892
AB-C4-35,0PUR-M12FA-3L435angled3 LEDs241
5-pin
Plug
22260400
AB-C5-M12MS-2,0PUR52straightno601
22260401
AB-C5-M12MS-5,0PUR55straightno601
22260414
AB-C5-M12MS-10,0PUR510straightno601
22260402
AB-C5-M12MA-2,0PUR52angledno601
22260403
AB-C5-M12MA-5,0PUR55angledno601
22260417
AB-C5-M12MA-10,0PUR510angledno601
Socket
22260404
AB-C5- 2,0PUR-M12FS52straightno601
22260405
AB-C5- 5,0PUR-M12FS55straightno601
22260415
AB-C5-10,0PUR-M12FS510straightno601
22260829
AB-C5-20,0PUR-M12FS520straightno601
22262018
AB-C5-25,0PUR-M12FS525straightno601
22260406
AB-C5- 2,0PUR-M12FA52angledno601
22260407
AB-C5- 5,0PUR-M12FA55angledno601
22260418
AB-C5-10,0PUR-M12FA510angledno601
22260408
AB-C5- 2,0PUR-M12FA-3L52angled3 LEDs241
22260409
AB-C5- 5,0PUR-M12FA-3L55angled3 LEDs241
22260416
AB-C5-10,0PUR-M12FA-3L510angled3 LEDs241
22260760
AB-C5-25,0PUR-M12FA-3L525angled3 LEDs241
8-pin
Plug
22260091
AB-C8-M12MS-2,0PUR82straightno301
22260092
AB-C8-M12MS-5,0PUR85straightno301
22260093
AB-C8-M12MS-10,0PUR810straightno301
22260094
AB-C8-M12MA-2,0PUR82angledno301
22260095
AB-C8-M12MA-5,0PUR85angledno301
22260096
AB-C8-M12MA-10,0PUR810angledno301
Socket
22260726
AB-C8-2,0PUR-M12FS82straightno301
22260728
AB-C8-5,0PUR-M12FS85straightno301
22260729
AB-C8-10,0PUR-M12FS810straightno301
22262186
AB-C8-15,0PUR-M12FS815straightno30-
22260141
AB-C8-2,0PUR-M12FA82angledno301
22260615
AB-C8-5,0PUR-M12FA85angledno301
22260616
AB-C8-10,0PUR-M12FA810angledno301

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Integrated vibration protection (mechanical lock-in)
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • Halogenfree according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Product Make-up

  • wire cross-section: 0,34 mm²
    (8-pin: 0,25 mm²)
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
    5-pin: bn (1), wh (2), bu (3), bk (4), gn/ye (5)
    8-pin: wh (1), bn (2), gn (3), ye 4), gy (5), pk (6), bu (7), rd (8)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A
    2 A (8-pin)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.