H07V2-K

Harmonised, flexible single conductor for protected, fixed installation

Ideally suited to meet the stricter thermal requirements of the new IEC-EN-(NBN NEN) 61439 standard

Temperature range to 90°C

CEHARLLOYDS

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringCopper index (kg/km)Weight (kg/km)
4519001
green/yellow1.53.410014.422
4519002
green/yellow2.54.11002431
4519003
green/yellow44.810038.445
4519004
green/yellow65.310057.665
4519005
green/yellow106.810096109
4519006
green/yellow168.1100153.6163
4519007
green/yellow2510.2100240251
4519008
green/yellow3511.750336350
4519011
black1.53.410014.422
4519012
black2.54.11002431
4519013
black44.810038.445
4519014
black65.310057.665
4519015
black106.810096109
4519016
black168.1100153.6163
4519017
black2510.2100240251
4519018
black3511.750336350
4519021
blue1.53.410014.422
4519022
blue2.54.11002431
4519023
blue44.810038.445
4519024
blue65.310057.665
4519025
blue106.810096109
4519026
blue168.1100153.6163
4519027
blue2510.2100240251
4519028
blue3511.750336350
4519141
dark blue1.53.410014.422
4519142
dark blue2.54.11002431
4519143
dark blue44.810038.445
4519144
dark blue65.310057.665
4519145
dark blue106.810096109
4519146
dark blue168.1100153.6163
4519031
brown1.53.410014.422
4519032
brown2.54.11002431
4519033
brown44.810038.445
4519034
brown65.310057.665
4519035
brown106.810096109
4519036
brown168.1100153.6163
4519071
violet1.53.410014.422
4519072
violet2.54.11002431
4519091
orange1.53.410014.422
4519092
orange2.54.11002431
4519093
orange44.810038.445
4519094
orange65.310057.665
4519095
orange106.810096109
4519096
orange168.1100153.6163
4519041
red1.53.410014.422
4519042
red2.54.11002431
4519043
red44.810038.445
4519044
red65.310057.665
4519045
red106.810096109
4519046
red168.1100153.6163
4519047
red2510.2100240251
4519048
red3511.750336350
4519051
white1.53.410014.422
4519052
white2.54.11002431
4519053
white44.810038.445
4519054
white65.310057.665
4519061
grey1.53.410014.422
4519062
grey2.54.11002431
4519063
grey44.810038.445
4519064
grey65.310057.665
4519065
grey106.810096109
4519066
grey168.1100153.6163
4519081
pink1.53.410014.422
4519009
green/yellow5013.9-480559

Benefits

  • Cables' <HAR>marking also stands for the international endorsement of national certification institutes' testing marks and certificates, e. g. <VDE><HAR>. The <HAR>marking is of special importance in case of goods traffic between European countries.
  • Ideally suited to meet the stricter thermal requirements of the new IEC-EN-(NBN NEN) 61439 standard

Application range

  • Low-voltage switching and distribution equipment
  • Protected installation in and on lighting equipments
  • Protected installations in pipes and wiring shafts, as well as in installation and assembly
  • Factory wiring

Product features

  • Flame retardant in acc. to IEC 60332-1-2

Norm references / Approvals

  • EN 50525-2-31

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Fully coloured based on PVC, 90°C, TI3 quality

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4x outer diameter

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V

Temperature range

  • -10°C to +90°C operating temperature
  • Minimum installation temperature: 5°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.