H05V-K in big one-way cardboard box
Harmonised, flexible single conductor for protected, fixed installation
H05V-K, HAR, power and control cable, PVC, 300/500V, wiring, assembling, flame-retardant, class 5/fine wire, fixed installation, big cardboard box
- CPR: Article number choice under www.lappkabel.com/cpr
- Efficient
- <HAR>
Benefits
- Higher cost-effectiveness due to optimum processing volumes
- Single cores are embossed so that an additional, subsequent marking by ink jet printing is readable
- The comparatively low weight of the cardboard boxes makes handling easy
- Time-saving assembly
Application range
- Ideal for assembling to achieve longer operating times
- Suitable for assembling cable harnesses and wiring during switch cabinet installation
Product features
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- <HAR> cable type certification acc. EN 50525-2-31
Product Make-up
- Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
- Core insulation: Based on PVC
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- According to EN 50565-1
- 4 x outer diameter (OD) for normal use; 2 x OD for cautions bending
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 2000 V
Current rating
- VDE 0298 Part 4
- EN 50565-1/ VDE 0298-565-1
Temperature range
- Fixed installation: -40°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
