H07V2-K

Harmonised, flexible single conductor for protected, fixed installation

Ideally suited to meet the stricter thermal requirements of the new IEC-EN-(NBN NEN) 61439 standard

Temperature range to 90°C

CEHARLLOYDS

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringCopper index (kg/km)Weight (kg/km)
4519121
green1.52.910014.4-
4519111
yellow1.52.910014.4-
4519122
green2.53.510024-
4519112
yellow2.53.510024-
4519113
yellow4.04.110038.4-
4519009
green/yellow5011.7100480559
4519114
yellow6.04.610057.6-
4519001
green/yellow1.52.910014.422
4519002
green/yellow2.53.51002431
4519003
green/yellow44.110038.445
4519004
green/yellow64.610057.665
4519005
green/yellow10610096109
4519006
green/yellow167100153.6163
4519007
green/yellow258.6100240251
4519008
green/yellow351050336350
4519011
black1.52.910014.422
4519012
black2.53.51002431
4519013
black44.110038.445
4519014
black64.610057.665
4519015
black10610096109
4519016
black167100153.6163
4519017
black258.6100240251
4519018
black351050336350
4519021
blue1.52.910014.422
4519022
blue2.53.51002431
4519023
blue44.110038.445
4519024
blue64.610057.665
4519025
blue10610096109
4519026
blue167100153.6163
4519027
blue258.6100240251
4519028
blue351050336350
4519141
dark blue1.52.910014.422
4519142
dark blue2.53.51002431
4519143
dark blue44.110038.445
4519144
dark blue64.610057.665
4519145
dark blue10610096109
4519146
dark blue167100153.6163
4519031
brown1.52.910014.422
4519032
brown2.53.51002431
4519033
brown44.110038.445
4519034
brown64.610057.665
4519035
brown10610096109
4519036
brown167100153.6163
4519071
violet1.52.910014.422
4519072
violet2.53.51002431
4519091
orange1.52.910014.422
4519092
orange2.53.51002431
4519093
orange44.110038.445
4519094
orange64.610057.665
4519095
orange10610096109
4519096
orange167100153.6163
4519041
red1.52.910014.422
4519042
red2.53.51002431
4519043
red44.110038.445
4519044
red64.610057.665
4519045
red10610096109
4519046
red167100153.6163
4519047
red258.6100240251
4519048
red351050336350
4519051
white1.52.910014.422
4519052
white2.53.51002431
4519053
white44.110038.445
4519054
white64.610057.665
4519061
grey1.52.910014.422
4519062
grey2.53.51002431
4519063
grey44.110038.445
4519064
grey64.610057.665
4519065
grey10610096109
4519066
grey167100153.6163
4519081
pink1.52.910014.422

Benefits

  • Cables' <HAR>marking also stands for the international endorsement of national certification institutes' testing marks and certificates, e. g. <VDE><HAR>. The <HAR>marking is of special importance in case of goods traffic between European countries.
  • Ideally suited to meet the stricter thermal requirements of the new IEC-EN-(NBN NEN) 61439 standard

Application range

  • Low-voltage switching and distribution equipment
  • Protected installation in and on lighting equipments
  • Protected installations in pipes and wiring shafts, as well as in installation and assembly
  • Factory wiring

Product features

  • Flame retardant in acc. to IEC 60332-1-2

Norm references / Approvals

  • EN 50525-2-31

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Fully coloured based on PVC, 90°C, TI3 quality

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4x outer diameter

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V

Temperature range

  • -10°C to +90°C operating temperature
  • Minimum installation temperature: 5°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.