Ty-Gun ERG 50 / Ty-Gun ERG 120 Cable tie pliers
TY-GUN ERG 50 / TY-GUN ERG 120 cable tie pliers allows quick and economical assembly of cable ties.
Improved push ring and optimized blade and drawbar suspension
Benefits
- Tip can be rotated 360° for easy assembly
- Adjustable tension-setting and automatic cutting mechanism
- Large feed-opening (25,4 mm width) facilitates inserting of the cable ties
- Ergonomic design (rounded design) and user-friendliness
- Reduced user stress and strain
Application range
- Cable tie gun for plastic cable ties
- Allows quick and economical binding, fixing and mounting of plastic cable ties
- Increased service life due to the optimal tension setting for each cable tie
- Waste prevention on the floor- cable tie rests were prevented from falling down
Product features
- Adjustable grip diameter enables adaption to the hand size of the user
- Anti-recoil mechanism prevents shaking
- Easy and practical storage of the replacement blades inside the tool (one replacemet blade is included inside the tool)
- Lightweight
- Nose made of stainless steel guarantees a longer lifetime of the tool
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000453
- ETIM 5.0 Class-Description: Cable tie tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000453
- ETIM 6.0 Class-Description: Cable tie tool
Caution
- Tension is manually adjustable
Note
- Length x width x height:
178x127x38 mm - ERG 50: 65-83 N for setting 1,
175-220 N for setting 8
ERG 120: 175-250 N for setting 1,
450-580 N for setting 8
Colour delivered
- ERG 50: Black head
- ERG 120: Orange head
Material
- Shock-resistant polymer
- Soft rubber grip
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.