BASIC cable tie pliers
BASIC cable tie pliers for easy and cost-effective assembly of plastic cable ties up to a width of 4,8 mm
Benefits
- The tightening force can be adapted gradually:
Setting 0: 29,4N
Setting 1: 58,9N
Setting 2: 98,1N
Setting 3: 127,5N - Low-cost starter product
Application range
- Cable tie gun for plastic cable ties
- For tightening and cutting cable ties
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000453
- ETIM 5.0 Class-Description: Cable tie tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000453
- ETIM 6.0 Class-Description: Cable tie tool
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.