Ty-Gun ERG 50 / Ty-Gun ERG 120 Cable tie pliers

TY-GUN ERG 50 / TY-GUN ERG 120 cable tie pliers allows quick and economical assembly of cable ties.

Improved push ring and optimized blade and drawbar suspension

Assembly timeRobust

Article number Article descriptionFor cable tiesCable tie width (mm)Weight (kg)Pieces / PU
Ty-Gun ERG 50
62120120Ty-Gun ERG 50Plastic2.4 - 4.80.261
62120121Ty-Gun ERG 50 spare bladesPlastic2.4 - 4.8-2
Ty-Gun ERG 120
62120125Ty-Gun ERG 120Plastic4.8 - 7.60.2781
62120126Ty-Gun ERG 120B spare bladesPlastic4.8 - 7.6-1

Benefits

  • Tip can be rotated 360° for easy assembly
  • Adjustable tension-setting and automatic cutting mechanism
  • Large feed-opening (25,4 mm width) facilitates inserting of the cable ties
  • Ergonomic design (rounded design) and user-friendliness
  • Reduced user stress and strain

Application range

  • Cable tie gun for plastic cable ties
  • Allows quick and economical binding, fixing and mounting of plastic cable ties
  • Increased service life due to the optimal tension setting for each cable tie
  • Waste prevention on the floor- cable tie rests were prevented from falling down

Product features

  • Adjustable grip diameter enables adaption to the hand size of the user
  • Anti-recoil mechanism prevents shaking
  • Easy and practical storage of the replacement blades inside the tool (one replacemet blade is included inside the tool)
  • Lightweight
  • Nose made of stainless steel guarantees a longer lifetime of the tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000453
  • ETIM 5.0 Class-Description: Cable tie tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000453
  • ETIM 6.0 Class-Description: Cable tie tool

Caution

  • Tension is manually adjustable

Note

  • Length x width x height:
    178x127x38 mm
  • ERG 50: 65-83 N for setting 1,
    175-220 N for setting 8
    ERG 120: 175-250 N for setting 1,
    450-580 N for setting 8

Colour delivered

  • ERG 50: Black head
  • ERG 120: Orange head

Material

  • Shock-resistant polymer
  • Soft rubber grip

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.