SKINDICHT® SM-NPT
SKINTOP® SM-NPT, nickel-plated brass NPT threaded counter nut
Article number | Article designation / size | Pieces / PU | |
---|---|---|---|
52103540
|
1/2" | 50 | |
52103550
|
3/4" | 20 | |
52103560
|
1" | 20 | |
52103570
|
1 1/4" | 20 | |
52103580
|
1 1/2" | 10 | |
52103590
|
2" | 10 |
Application range
- Used when a gland has to be countered, or in through-holes on thin-walled housings
Product Make-up
- NPT connection thread
Note
- Other sizes are available upon request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
-
Material
- Nickel-plated brass
-
Temperature range
- -60°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.