SKINDICHT® SM-NPT
Application range
- Used when a gland has to be countered, or in through-holes on thin-walled housings
Product Make-up
- NPT connection thread
Note
- Other sizes are available upon request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.