SKINTOP® GMP-GL NPT
Benefits
- Glass fibre-reinforced for maximum mechanical stability
Application range
- For locking SKINTOP® cable glands in boreholes without thread.
Product Make-up
- NPT connection thread
- Available without collar
(without surface for assembling tool)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000940
- ETIM 5.0 Class-Description: Locknut for cable screw gland
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005)
Material
- Polyamide, glass fibre-reinforced
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.