SKINTOP® GMP-GL NPT

SKINTOP® GMP-GL NPT

Assembly timeTemperature-resistant

CE

Article number Article designation / sizeThickness (mm)SW wrench size mmPieces / PU
SKINTOP® GMP-GL NPT silvergrey
53019301
NPT 3/8"5.022100
53019311
NPT 1/2"6.027100
53019321
NPT 3/4"7.036100
53019331
NPT 1"7.042100
SKINTOP® GMP-GL NPT black
53019305
NPT 3/8"5.022100
53019315
NPT 1/2"6.027100
53019325
NPT 3/4"7.036100
53019335
NPT 1"7.042100
SKINTOP® GMP-GL NPT lightgrey
53019300
NPT 3/8"5.022100
53019310
NPT 1/2"6.027100
53019320
NPT 3/4"7.036100
53019330
NPT 1"7.042100

Benefits

  • Glass fibre-reinforced for maximum mechanical stability

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Product Make-up

  • NPT connection thread
  • Available without collar
    (without surface for assembling tool)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005)

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.