SKINTOP® CLICK BLK
SKINTOP® CLICK BLK, blind plug with innovative CLICK system, counter nut and thread not required, captive, simple, free assembly
Benefits
- Save up to 70% of the time with the innovative CLICK system
- Simple, free assembly in any position
- Fewer parts, counter nut no longer needed
- No thread required
Application range
- Dummy plug with innovative CLICK system for fast installation in hard-to-reach locations. Perfect solution for closing pre-made bore holes that are no longer required.
- Control cabinet manufacturing
- Measurement, control and electrical applications
- Automation technology
- Plant engineering, machinery manufacturing
Included
- Included: disassembly tool
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Colour delivered
- Light grey (RAL 7035)
Material
- Body: special polyamide
Seal: special elastomer
Protection rating
- IP 68 - 5 bar
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.