SKINDICHT® BL-M hex.

SKINDICHT® BL-M, brass blind plugs hexagonal for closing pre-threaded holes, assembling with spanner

Corrosion-resistantRobustReliabilityTemperature-resistant

CE

Article number Article designation / sizeSW wrench size mmOverall length C mmThread length D mmOuter Ø (mm)Pieces / PU
SKINDICHT® BL-M hex.
52103405
M 12 x 1,5168.0517.850
52103415
M 16 x 1,5208.0522.050
52103425
M 20 x 1,5249.5626.450
52103435
M 25 x 1,52911.0731.950
52103445
M 32 x 1,53612.0839.625
52103455
M 40 x 1,54513.0849.525
52103465
M 50 x 1,55415.0959.010
52103475
M 63 x 1,56716.01073.510
52103435LF
M 25 x 1,52911.0731.950
52103445LF
M 32 x 1,53612.0839.625
52103455LF
M 40 x 1,54513.0849.525
52103465LF
M 50 x 1,55415.0959.010
52103475LF
M 63 x 1,56716.01073.510

Benefits

  • Withstands temperatures up to +100 °C.
  • Mounted O-ring enables liquid-tight sealing of the threaded/through hole and a higher degree of protection (up to IP 68).
  • Simple assembly by using an open-end wrench.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For closing an unoccupied metric threaded hole on the housing.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Dummy plug made of stainless steel on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • Fitted with FKM O-ring (-20°C to +200°C)

Material

  • Body: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.