SKINDICHT® TWIST-M
Swivelling coupler with hexagonal collar
SKINDICHT® TWIST-M, swivelling coupler with metric connection thread for exact positioning of elbowed fittings
Benefits
- Exact positioning of e.g. elbowed fittings
- Swivelling coupler with increased sealing
- Prevents cables and conduits to get damaged due to (unintentionally) encountered torsional stress
Application range
- Control cabinet manufacturing
- Control systems
- Mechanical engineering
- For mobile equipment and machines
- In combination with metric threaded (conduit) fittings
Product features
- Swivelling upper part
- High sealing performance
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Note
- On request: size M12, M32, M40, M50, M63
Material
- Body: nickel-plated brass
- Spring ring: spring steel
Sealing: FKM
Protection rating
- IP 68
Temperature range
- -20°C up to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.