SKINDICHT® DTN
SKINDICHT® DTN, duct, can be used as multiple-duct sleeve, with strain relief, for cables from 4-32mm cable diameter
Benefits
- Can be used as multiple-duct sleeve
- Strain relief
Application range
- Grommets for cables from 4 to 32 mm cable diameter.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000879
- ETIM 5.0 Class-Description: Feed through spout
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000879
- ETIM 6.0 Class-Description: Feed through spout
Colour delivered
- Black
Material
- CR
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.