SKINDICHT® LA
SKINDICHT® LA, duct, as protection against sharp or angular housing walls, easy to assemble, for control cabinet manufacturing
Benefits
- Protection against sharp or angular housing walls
 - Easy to assemble
 
Application range
- Housings
 - Control cabinet manufacturing
 
Note
- Simply push the grommet into the hole until the groove engages.
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000879
 - ETIM 5.0 Class-Description: Feed through spout
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000879
 - ETIM 6.0 Class-Description: Feed through spout
 
Colour delivered
- Black
 
Material
- CR
 
Temperature range
- -30°C to +90°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.