SKINDICHT® WN-M
SKINDICHT® WN-M, duct with pierceable membrance for easy cable feed-through whereever strain relief is not required
Benefits
- Pierceable membrane
Application range
- Easy cable feed-through wherever strain relief is not required.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Note
- Upon request: Black colour
-
Colour delivered
- Light grey (RAL 7035)
-
Material
- PE
-
Protection rating
- IP 54
-
Temperature range
- -30°C to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.