Drainage elements
M12 plastic drainage element, drains condensation water from the housing floor, for applications with high humidity.
Benefits
- For discharging condensation water on the housing floor that occurs due to high humidity, large temperature fluctuations or pressure differences.
- The early discharge of condensation water reduces the risk of failure of the application and minimises maintenance work.
- Provides a high drainage capacity of at least 1.8 l per hour.
- The protection function of the housing is retained thanks to IP56.
- Ideal for tight spaces thanks to the small connection thread.
Application range
- Especially for closed housings with a high protection class.
- For use in the housing floor (threaded/through bore).
- Good oil and chemical resistance.
Note
- Refer to data sheet for more details
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Certifications
- Metric thread acc. to EN 60423
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005) - Black (RAL 9005), UV-resistant
Material
- Polyamide 6.6
- Flat sealing: EPDM
Protection rating
- IP 56
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.