SKINDICHT® VENT INOX
SKINDICHT® VENT INOX, metric pressure compensation and closure element with lower space requirement and high air flow
Breathable pressure compensation element with membrane technology
Benefits
- Ventilation system for housing
- Formation of condensation in electronic housings is prevented
- Pressure compensation elements guarantee a trouble-free and maintenance-free operation
Application range
- Lighting engineering
- Railway applications
- Weather station
- Manufacturing of control cabinets and equipment
- Housing and distribution boxes
Product features
- Closure element and a pressure equalization in one system
- Lower space requirement
- High air flow
Norm references / Approvals
- Optionally approved acc. to UL 508 A
Product Make-up
- Air flow rates: 100mbar=0.4 l/min - Standard versionAir flow rates: 100mbar=2.4 l/min - UL version
Note
- Refer to data sheet for more details
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Certifications
- Metric thread acc. to EN 60423
Note
- Membrane: Acryl - copolymere
Material
- Stainless steel 303
- O-ring - NBR
Protection rating
- Standard: IP66 / IP68 / IP69
UL: IP66 / IP67 / IP69
Temperature range
- -40 °C to +105 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.