SKINDICHT® VENT PA6

Pressure compensation element; M6-, M8- and M12-connecting thread; polyamide; black/light grey/silver grey; IP68; air quantity (max.): 3.5 L/min

SKINDICHT® VENT PA6, made from plastic, metric pressure compensation element and closure element with lower space requirement and high air flow

Breathable pressure compensation element with membrane technology

Supplementary automation components from LappGood chemical resistanceAssembly timeSpace requirementReliabilityConnector with standard housing unit

cRUus

Article number Article designation / sizeOverall length C mmThread length D mmPieces / PU
Not certified version
51730188
SKINDICHT® VENT 6x0.75 BK16.21025
51730190
SKINDICHT® VENT 6x0.75 LGY16.21025
51730192
SKINDICHT® VENT 6x0.75 SGY16.21025
51730194
SKINDICHT® VENT 8x1.0 BK16.21025
51730196
SKINDICHT® VENT 8x1.0 LGY16.21025
51730198
SKINDICHT® VENT 8x1.0 SGY16.21025
51730200
SKINDICHT® VENT 12x1,5 BK17.31025
51730202
SKINDICHT® VENT 12x1,5 LGY17.31025
cURus certified version
51730201
SKINDICHT® VENT 12x1,5 BK plus17.31025
51730203
SKINDICHT® VENT 12x1,5 LGY plus17.31025
Locknut
51730210
PA-Locknut M6x0.75 BK-525
51730211
PA-Locknut M6x0.75 LGY-525
51730213
PA-Locknut M8x1.0 BK-525
51730214
PA-Locknut M8x1.0 LGY-525

Benefits

  • Pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate.
  • For article names with the suffix "PLUS", the clamping range corresponds to the next higher thread size. The extended clamping range allows the insertion of cables with a larger diameter while maintaining the same connection thread.
  • UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.

Application range

  • Especially for closed housings where optimum ventilation is needed.
  • Good oil and chemical resistance.
  • Black variants are UV-resistant and therefore well suited for outdoor use.

Product features

  • Closure element and a pressure equalization in one system
  • Lower space requirement
  • High air flow

Norm references / Approvals

  • Optionally approved acc. to UL 508 A

Note

  • Refer to data sheet for more details

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Certifications

  • Metric thread acc. to EN 60423

Note

  • Membrane: Acryl - copolymere

Colour delivered

  • Light grey (RAL 7035)
  • Black (RAL 9005), UV-resistant

Material

  • Polyamide 6 - Standard version / UL 94 V2
    Polyamide 66 - UL Version / UL 94 V0
  • Flat sealing NBR - Standard version
    O-Ring NBR - UL version

Protection rating

  • Standard: IP66 / IP68 / IP69
    UL: IP66 / IP67 / IP69

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.