SKINDICHT® SVF
SKINDICHT® SVF, PG flat cable gland with automatically fitting lateral sealing lips and high mechanical stability
Benefits
- High mechanical stability
- Lateral sealing lips fit automatically around various cable dimensions
- Optimum strain relief
- Large opening allows clamping of up to two flat cables
Application range
- For inserting flat cables
- Conveyor systems
- Pumps
- Lifts
- Control cabinet manufacturing
Product Make-up
- PG connection thread
Note
- For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
- Counter nut to be used: SKINDICHT® SM
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Material
- Body: nickel-plated brass
Special sealing insert: CR
Protection rating
- IP 54
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.