SKINDICHT® SVFK
SKINDICHT® SVFK, PG plastic flat cable gland, with automatically fitting lateral sealing lips
Benefits
- Economical type
- Lateral sealing lips fit automatically around various cable dimensions
- Cable-specific seal dimensions are no longer necessary
- Tolerance
- Large opening allows clamping of up to two flat cables
Application range
- For inserting flat cables
- Conveyor systems
- Pumps
- Lifts
- Control cabinet manufacturing
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® GMK
- For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Colour delivered
- Light grey (RAL 7035)
Material
- Body: Polystyrene
Special sealing insert: CR
Protection rating
- IP 54
Temperature range
- -20°C to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.