SKINDICHT® BLK-GL-M
SKINDICHT® BLK-GL-M, glass fibre-reinforced polyamide blind plugs with high stability for closing pre-threaded holes
Benefits
- For closing pre-threaded holes
- High stability due to glass fibre reinforcement
Application range
- Control cabinet manufacturing
- Distribution box
- Junction boxes
Product features
- Assembling with screwdriver
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Certifications
- UL pending
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005)
Material
- Polyamide, glass fibre-reinforced
- O-Ring: NBR
Protection rating
- IP 54
- IP 68 (with O-ring)
Temperature range
- With O-ring: -20°C to +100°C
Without O-ring: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.