SKINDICHT® BLK-M
SKINDICHT® BLK-M, blind plugs for closing pre-threaded holes, cost-effective solution made from Polystyrol
Benefits
- For closing pre-threaded holes
- Cost-effective solution
Application range
- Control cabinet manufacturing
- Distribution box
- Junction boxes
Product features
- Assembling with screwdriver
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- Light grey (RAL 7035)
Material
- Impact-resistant polystyrene
Protection rating
- IP 54
- IP 68 (with O-ring)
Temperature range
- -25°C to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.