SKINDICHT® RWV-M

SKINDICHT® RWV-M, corrosion-resistant, metric angled gland plastic/metal, sealed by incised sealing ring

Corrosion-resistant Space requirement Connector with standard housing unit Temperature-resistant

CE

Article number Article designation / size Clamping range ØF mm L SW1 Ø A1 SW2 Ø A2 Ø G Height (mm) Overall length C (mm) Thread length D mm SW3 Pieces / PU
SKINDICHT® RWV-M
52107800
M 12 x 1,5 5.0 20.5 14.0 16 12.0 13.2 8.0 5.0 26.1 11.5 17 25
52107810
M 16 x 1,5 9.0 - 3.0 23.5 18.0 20 16.0 17.6 12.0 5.0 28.6 11.5 22 25
52107820
M 20 x 1,5 13.0 - 4.0 28.5 22.0 24 20.0 22.2 15.0 5.0 35.1 12.5 27 25
52107830
M 25 x 1,5 17.5 - 8.5 31 27.0 29 25.0 27.5 20.0 5.0 38.1 13.5 32 10
52107840
M 32 x 1,5 25.0 - 16.0 33 34.0 36 32.0 35.2 27.0 5.0 44.6 13.5 41 10
52107850
M 40 x 1,5 32.0 - 23.0 43 42.0 45 40.0 43.5 35.0 5.0 53.1 15.5 46 5

Benefits

  • Strain relief
  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Decrease in installation height
  • Seawater-resistant

Application range

  • Angled glands are used in areas where cables have to run in parallel to the housing wall.
  • Electric motor manufacturing
  • Machine and equipment manufacturing
  • Plant engineering
  • Light and sound applications

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, nickel-plated
    Compression screw and hexagon nut: nickel-plated brass
    Incised sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.