SKINDICHT® SE-M

SKINDICHT® SE-M, angular cable outlet, incised sealing ring as a seal, for missing connection thread and high mechanical load

Corrosion-resistantMechanical resistanceSpace requirementConnector with standard housing unitTemperature-resistant

CE

Article number Article designation / sizeIncised sealing ring ØF (mm)Overall height (mm)SW wrench size mmOverall length C mmOverall width (mm)Pieces / PU
SKINDICHT® SE-M
52108000
M 20 x 1,54/7/10/13312049.242.010
52108010
M 25 x 1,58.5/11.5/14.5/17.5402568.260.05
52108020
M 32 x 1,516/19/22/2551.53284.266.01

Benefits

  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Application range

  • For high mechanical stress
  • When no connection thread is provided

Product Make-up

  • M20 x 1.5 - M25 x 1.5 with 2 screw holes
    M32 x 1.5 with 4 screw holes
  • With incised sealing ring

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, grey,
    hammer tone finish
    Compression screw: nickel-plated brass
    Incised sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.