SKINDICHT® CN-M

SKINDICHT® CN-M, special sealing cable gland for use under tough conditions, seawater-resistant, for high mechanical stress

Good chemical resistanceCorrosion-resistantMechanical resistanceRobustTemperature-resistant

CEECOLAB

Article number Article designation / sizeClamping range ØF mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINDICHT® CN-M
52032580
M 12 x 1,5/13.5 - 51727.0105
52032590
M 12 x 1,5/25 - 6.51727.0105
52032600
M 12 x 1,5/36.5 - 81727.0105
52032610
M 16 x 1,58 - 10.51830.0105
52032620
M 20 x 1,511 - 152431.0105
52032630
M 25 x 1,516 - 20.53036.0115
52032640
M 32 x 1,521 - 25.53641.0135
52032650
M 40 x 1,528.5 - 334644.0131
52032660
M 50 x 1,537 - 425548.0141
52032670
M 63 x 1,546 - 527051.0141

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • For high mechanical stress
  • High corrosion-resistance

Application range

  • Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
  • Pharmaceutical and petrochemical industry
  • Offshore sector
  • Wind power plants
  • Brickworks

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to the chart to find a suitable counter-nut for SKINDICHT® SM-M INOX

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: chrome-nickel steel in accordance with DIN, material no. 1.4305
    Inner seal: FPM
    O-ring: FPM

Protection rating

  • IP 68 - 5 bar
  • IP 69

Temperature range

  • -40°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.