SKINDICHT® MINI COLD
SKINDICHT® MINI, cable gland for the smallest conductor sizes and high packing density, gentle cable clamping and high degree of protection
For low temperature ranges up to -60°C
Benefits
- High degree of protection
- For the smallest conductor sizes
- Low height
- Gentle cable clamping
- High packing density
Application range
- For use wherever there is limited assembly space.
- Sensors
- Measurement and control technology
Product features
- Suitable for extreme minus temperatures
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Recommendation of torque
M 6 x 1 1,5 Nm
M 8 x 1 3,0 Nm
M 10 x 1 6,0 Nm
Material
- Body: Nickel-plated brass
Sealing: Silicone
Protection rating
- IP 66
- IP 68 - 5 bar
Temperature range
- -60°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.