SKINDICHT® SHV-M FKM
SKINDICHT® SHV-M FKM, robust special sealing cable gland for high temperatures, watertight & resistent to oil, acids and chemicals
Benefits
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
- Watertight
- High strain relief
- Robust
Application range
- Watertight and high temperature-resistant cable gland with special conical FKM sealing element
- Brickworks
- Sewage treatment plants
- Car wash sites
Product Make-up
- 1 fitting
- 2 washers
- 3 FKM sealing cone
- 4 brass cones
- 5 compression screws
Note
- Counter nut to be used: SKINDICHT® SM-M
- Example description:
SHV-M-FKM 20/11/7
20 = metric connection thread
11 = PG function thread
7 = clear opening of sealing cone
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Material
- Body: nickel-plated brass
Sealing cone: FKM
O-ring: FKM
Protection rating
- IP 68 - 10 bar
Temperature range
- -20°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.