SKINDICHT® SKZ-M
SKINDICHT® SKZ-M, metric brass cable gland with incised sealing ring and high mechanical stability, high strain relief
Benefits
- With incised sealing ring for adjustment to several cable diameters
- High strain relief
- High mechanical stability
Application range
- Saddle clamp strain relief gland for harsh application conditions
- Building sites
- Plant engineering
- Electric motor manufacturing
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SHZ-M-XL is similar to the SKINDICHT® SHZ-M, but has an extended connection thread for thick walls
- Counter nut to be used: SKINDICHT® SM-M
- Example description:
SKZ-M 16/9
16 = connection thread
9 = PG function thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Material
- Body: nickel-plated brass
Incised sealing ring: CR/NBR
O-ring: NBR
Protection rating
- IP 55
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.