SKINDICHT® SRE
SKINDICHT® SRE, PG cable gland with perfect seal with anti-kink protection, cable-protection strain relief & gentle cable clamping
Benefits
- Perfect seal with anti-kink protection
- Optimum, low-resistance 360° screen contact
- Cable-protecting strain relief
- Gentle cable clamping
- High degree of protection
Application range
- Earthing gland with additional anti-kink protection. For applications where electrical interference fields can occur.
- Moving machine parts
- Conveyor and transport systems
- Production lines
- Measurement and control technology
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
- EMC counter nut, SKINDICHT® SM nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
- Example order identification:
SRE 13.5 / 9 / 9 / 6
13.5 = PG thread compression screw
9 = PG connection thread
9 = Clear width of sealing cone
6 = Clear width earthing sleeve
Classification
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with longer connection thread
Material
- Body: nickel-plated brass
Earthing sleeve: plain brass
Anti-kink sleeve: CR/NBR
O-ring: NBR
Protection rating
- IP 65
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.