SKINDICHT® SHZ
SKINDICHT® SHZ, robust PG nickel-plated brass cable gland with incised sealing ring for large cable diameters, high strain relief
Benefits
- With incised sealing ring for adjustment to several cable diameters
- High strain relief
- Robust
- For cables with large outer diameters
Application range
- Compact brass cable gland for reliable strain relief, solid, for large cable diameters.
Product Make-up
- PG connection thread
Note
- SKINDICHT® SHZ-XL is similar to the SKINDICHT® SHZ, but has an extended connection thread for thick walls
- Refer to SKINDICHT® EV for additional accessories
- Counter nut to be used: SKINDICHT® SM
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- The installation dimensions
can be found in appendix T21 -
Material
- Body: nickel-plated brass
Sealing: CR
O-ring: NBR -
Protection rating
- IP 55
-
Temperature range
- -20°C to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.