SKINTOP® CUBE MULTI
SKINTOP® CUBE MULTI, cable bushing system for installation of not harnessed cables, high packing density, large, variable clamping ranges
- Push the cable through the gel membrane and connect directly
- Huge potential of savings through quick installation
Benefits
- Large, variable clamping ranges due to elastic gel technology
- Easy installation of the cables even for high packing density
- Optimum strain relief at the entire cable bundle
- Simplified servicing due to easy assembling and disassembling
- Not used bushings remain securely sealed
Application range
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- For not harnessed cables and media hoses
- Apparatus and switch cabinet construction
- Automation technology
Product features
- SKINTOP® CUBE MULTI Version 1
Number of cable bushings:
9 x 3-6 mm clamping range
9 x 6-9 mm clamping range
2 x 9-13 mm clamping range
1 x 13-16 mm clamping range - SKINTOP® CUBE MULTI Version 2
Number of cable bushings:
23 x 5-8 mm clamping range
Norm references / Approvals
- UL 50, UL 50E, CSA C22.2
- UL 508A for Industrial Control Panels
- UL File No. E349737
Product Make-up
- The system consists of SKINTOP® CUBE FRAME and a gel insert SKINTOP® CUBE MULTI.
- Removal of the gel insert by opening the holder
- For cut-outs for 24-pin industrial connectors (36 x 112 mm)
Note
- For better strain relief, the cable bundle can be fixed with help of a cable tie
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 Class-Description: Cable entry
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000240
- ETIM 6.0 Class-Description: Cable entry
Certifications
- UL File No. E349737
- Fire behaviour according to UL94 V-2
Note
- Individual hole configuration on request
Material
- Frame: Glass fiber reinforced polyamide
Frame seal: CR
Gel insert: PC / Gel
Protection rating
- IP 66
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.