SKINTOP® MULTI VENT
Multiple entry for up to 29 cables, with breathable pressure compensation element for venting when enclosures are closed.
- Compact multi cable bushing system with innovative gel technology
- Breathable pressure compensation element with membrane technology
Benefits
- Multiple insertion of cables enables higher packing density (up to 29 cables depending on the variant).
- Large clamping areas, each variable by 4 mm for different cable diameters as well as clamping areas especially for AS-I bus cables.
- Flexibility in the choice of cable diameters reduces the variety of parts in the warehouse and provides logistical and cost advantages.
- Direct cable entry without pre-piercing the bushings thanks to elastic gel technology with innovative membrane technology.
- Includes breathable pressure compensation element, which provides the necessary pressure compensation in closed enclosures. This completely prevents the ingress of moisture.
Application range
- For sealing and strain-relieving multiple insertion of non-assembled cables and media hoses through a housing.
- Specialized for closed enclosures to achieve optimum ventilation.
- Can be used in dry, humid and oily environments.
Product features
- Special integrated membrane equalize the pressure balance and enables humidity to stay out of the junction box
- Integrated seal for the cable & housing (captive)
- Halogen-free
- UV-, ozone- and oil-resistant
- The adhesive gel provides a very easy positioning at the enclosure during the assembling
Product Make-up
- For cut-outs for 24-pin industrial connectors (36 x 112 mm)
Note
- Air flow rates: 0.65 l/min
Included
- SKINTOP® MULTI VENT including mounting material
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 Class-Description: Cable entry
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000240
- ETIM 6.0 Class-Description: Cable entry
Note
- Individual hole configuration on request
Material
- Frame: Polycarbonat
Sealing: Gel - Pressure compensation unit: PBT, PTFE, NBR
Protection rating
- IP 68
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.