SKINTOP® MULTI
SKINTOP® MULTI, bushing system for installation of cables that have not been assembled, high packing density, large variable clamping ranges
Compact multi cable bushing system with innovative gel technology
Benefits
- Large clamping range of 4 mm and AS-I BUS entry system by elastic gel technology with innovative membrane technology
- Easy installation of the cables even for high packing density
- Optimum strain relief at the entire cable bundle
- Error reduction through clear assignment of cable to be installed by a clear marker of implementing points
- Not used bushings remain securely sealed
Application range
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- For not harnessed cables and media hoses
- Apparatus and switch cabinet construction
- Automation technology
Product features
- Cables can be inserted directly without using a pricking awl
- Integrated seal for the cable & housing (captive)
- Halogen-free and silicone-free
- UV-, ozone- and oil-resistant
- The adhesive gel provides a very easy positioning at the enclosure during the assembling
Norm references / Approvals
- UL 50, UL 50E, CSA C22.2
- UL 508A for Industrial Control Panels
- UL File No. E349737
Product Make-up
- For cut-outs for 24-pin industrial connectors (36 x 112 mm)
Included
- SKINTOP® MULTI including mounting material
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 Class-Description: Cable entry
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000240
- ETIM 6.0 Class-Description: Cable entry
Certifications
- UL File No. E349737
- Fire behaviour acc. to UL94 V-2
Hazard Level HL 2 acc. to EN 45545-2
Note
- Individual hole configuration on request
Material
- Frame: Polycarbonat
Sealing: Gel
Protection rating
- IP 68
Temperature range
- -30°C to +110°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.