SKINTOP® HYGIENIC NPT
SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R, resistant stainless steel cable gland with smooth surfaces for use in product zone
- Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
- No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components
Benefits
- Hygienic Design for ideal cleaning results
- Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms
Application range
- Food machinery, equipment and components
- For use in product zone
- Pharmaceutical industry
Norm references / Approvals
- EHEDG (TYPE EL Class I AUX)
Hygienic design for machinery and components - ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry - FDA 21 CFR 177.2600
Special sealing element for food and beverage industry in North America - NSF/ANSI 169
Hygienic design for machinery and components
Product Make-up
- Material and shape provide an easy and safe cleaning
- By the blue coloring of the sealing material clearly distinguishable from foodstuffs
- One complete assembly is easily mounted from the outside
- NPT connection thread acc. to ASME B1.20.1 - 2013
Material
- Body: stainless steel - V4A (1.4404 / 316L)
Insert: polyamide
Sealing: special elastomer
Protection rating
- IP 68 - 10 bar
IP 69
NEMA Type 1, 2, 4x, 6, 12
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.