SKINTOP® INOX SC NPT
SKINTOP® INOX / SKINTOP® INOX-R,corrosion-resistant stainless steel cable gland with smooth surfaces, compact design, sea water-resistant
- Stainless steel version with compact design
- Optimum EMC protection
Benefits
- Smooth surfaces - no edges
- Compact design
- Wide, variable clamping ranges
- Low-resistance screen contact, optimum EMC protection
- Highly conductive, flexible EMC contact for clamping various screen diameters
Application range
- For EMC-compliant earthing of the copper braiding
- Pharmaceutical industry
- Food industry (product-free zone, splash zone)
- Onshore and offshore applications
- Bottling plants and breweries
Norm references / Approvals
- ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry - DIN EN 1672-2
Guideline for the design of machinery - DIN EN ISO 14159
Security of machinery – Hygienic requirements for the design of machinery - NSF/ANSI 169
Hygienic design for machinery and components
Product Make-up
- NPT connection thread acc. to ASME B1.20.1 - 2013
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Body: stainless steel V4A
(1.4404 / 316L)
Insert: polyamide
Sealing: silicone
O-Ring: silicone - Halogen-free
Protection rating
- NEMA Type 1, Type 2, Type 4X, Type 6, Type 12 according to UL50E
- IP 68 - 5 bar
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.