SKINTOP® CLEAN

For maximum process reliability when it counts: this cable gland combines minimal particle emission, microbial material protection and a white surface for quick contamination detection. It therefore sets standards in sensitive areas - ideal for clean rooms up to ISO class 1, dry rooms and the food and beverage industry.

Food & BeverageGood chemical resistanceWide clamping rangeHalogen-freeMaximum vibration protectionOptimum strain reliefTemperature-resistant

CEDNVECOLABFDA

Article number Article designation / sizeØ F mmSW wrench size mmThread length D mmPieces / PU
53110020
M 12 x 1,54.5 - 615825
53110021
M 16 x 1,57.5 - 919825
53110022
M 20 x 1,58.5 - 1225925
53110023
M 25 x 1,511 - 17301010
53110024
M 32 x 1,513 - 21361010
53110025
M 40 x 1,515 - 28461010

Benefits

  • Tested for low particle emission in accordance with EN ISO 14644-14 and therefore suitable for use in cleanrooms up to ISO class 1 in accordance with EN ISO 14644-1. This supports a high level of process reliability in sensitive environments.
  • The material is resistant to bacterial growth in accordance with DIN EN ISO 846, method C. This protects the material from microbial degradation and supports compliance with hygiene standards in demanding areas of application.
  • The white colour enables quick detection of possible contamination. This allows sources of contamination to be identified at an early stage.
  • Highly stable when being turned and closes quickly thanks to its multi-start, flattened trapezoidal thread.
  • If vibration occurs, the permanent vibration protection prevents the cap nut from opening.

Application range

  • For sealing and strain-relieving cable entry into an enclosure.
  • Typical areas of application are clean rooms, drying rooms or the food and beverage industry.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques
  • Size M 32 x 1,5 and M 40 x 1,5 with O-ring

Colour delivered

  • White

Material

  • Body: Polyamide
    Seal: Silicone

Protection rating

  • IP 66
  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.