SKINTOP® ST-M Small PU

SKINTOP® ST-M, increased oil-resistant plastic cable gland with variable clamping ranges, permanent vibration protection, for offshore platforms

With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Good chemical resistanceWide clamping rangeMaximum vibration protectionAssembly timeOptimum strain reliefTemperature-resistantVariety of approval certifications

CECULUSVDEcRUusGGVSDNV

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
53110146ST-M 12 x 1,53.5 - 71530.0810
53110147ST-M 16 x 1,54 - 101934.0810
53110148ST-M 20 x 1,56 - 132537.0910
53110149ST-M 25 x 1,58 - 173040.01010
53110150ST-M 32 x 1,59 - 213647.0105
53110151ST-M 40 x 1,516 - 284652.0105
53110152ST-M 50 x 1,527 - 345562.0125
53110153ST-M 63 x 1,534 - 456671.0125
53110068ST-M 12 x 1,5 + GMP-GL-M3.5 - 71530.0810
53110069ST-M 16 x 1,5 + GMP-GL-M4 - 101934.0810
53110070ST-M 20 x 1,5 + GMP-GL-M6 - 132537.0910
53110071ST-M 25 x 1,5 + GMP-GL-M8 - 173040.01010
53110072ST-M 32 x 1,5 + GMP-GL-M9 - 213647.0105
53110073ST-M 40 x 1,5 + GMP-GL-M16 - 284652.0105
53110074ST-M 50 x 1,5 + GMP-GL-M27 - 345562.0125
53110075ST-M 63 x 1,5 + GMP-GL-M34 - 456671.0125

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Wide, variable clamping ranges
  • Optimum strain relief
  • Various accessories (e.g. multiple sealing inserts)

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology
  • Offshore platforms, equipment and shipyards

Norm references / Approvals

  • UL File Nr. E79903
  • GGVS: TÜ.EGG.020-95

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to SKINTOP® metric accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques
  • Size M 40 x 1,5 up tp M 63 x 1,5 with O-ring

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 66
    IP 68 - 5 bar
    IP 69
  • NEMA Type 1, 12

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.