SKINTOP® BS
SKINTOP® BS, polyamide cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts
Benefits
- Reliable bending and anti-kink protection
- Cable conservation
- Functional reliability
- To protect flexible cables
Application range
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Handheld device
- Robotics industry
- Light and sound applications
- Moving machine parts
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- PG connection thread acc. to DIN 40430
Note
- Version with smaller insert to seal smaller cable cross-sections, SKINTOP® BSR, is available upon request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Colour delivered
- Silver grey (RAL 7001)
Black (RAL 9005), UV-resistant
Material
- Body: Polyamide
Seal: CR
Protection rating
- IP 68 - 5 bar
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.