SKINTOP® BT
SKINTOP® BT,polyamide cable gland with reliable bending and anti-kink protection for cable conservation, for moving machine parts
Benefits
- Reliable bending and anti-kink protection
 - Cable conservation
 - Functional reliability
 - To protect flexible cables
 
Application range
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
 - Handheld device
 - Apparatus construction
 - Light and sound applications
 - Moving machine parts
 
Norm references / Approvals
- UL File Nr. E79903
 
Product Make-up
- PG connection thread acc. to DIN 40430
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
 - ETIM 5.0 Class-Description: Cable screw gland
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
 - ETIM 6.0 Class-Description: Cable screw gland
 
Caution
- Refer to Appendix T21 for the installation dimensions and torques
 
Colour delivered
- Silver grey (RAL 7001)
 
Material
- Body: Polyamide
Seal: CR 
Protection rating
- IP 68 - 5 bar
 
Temperature range
- -20°C to +100°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.