SKINTOP® MS-IS-M
SKINTOP® MS-IS-M, brass cable gland for industrial connectors with short connection thread for more space and variable clamping ranges
Benefits
- Short connection thread for more space inside the industrial connectors
- Wide, variable clamping ranges
- Optimum strain relief
Application range
- Specially designed for use on industrial connectors
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Included
- Rectangular connector is not included, just the cable gland
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.