SKINTOP® ST-HF-M
Halogen-free plastic cable gland
SKINTOP® ST-HF-M, halogen-free, metric plastic cable gland, extremely flame-retardant and self-extinguishing, maximum reliability
- Cable gland for railway applications
- Hazard Level: HL 3
Benefits
- Maximum reliability
- Extremely flame-retardant according to UL 94 V0
- Completely halogen-free (including sealing material)
- Self-extinguishing, no dripping
- Permanent vibration protection
Application range
- Underground railways and trains
- When the protection of people and property is a priority
- Public buildings
- Ventilation systems
- Tunnel construction
Norm references / Approvals
- DIN EN 45545-2 (HL3)
- Filament testing according to EN 60695-2-1/1 +960°C
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Colour delivered
- RAL 7035 light grey
- Black (RAL 9005), UV-resistant
Material
- Body: polyamide
 Sealing ring: special elastomer
 O-ring: special elastomer
Protection rating
- IP 68 - 5 bar
Temperature range
- Fixed: -40°C to +100°C
- Dynamic: -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.