SKINTOP® BS

SKINTOP® BS, polyamide cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts

Good chemical resistanceWide clamping rangeMechanical resistanceOptimum strain reliefTemperature-resistantVariety of approval certifications

CECULUScRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® BS silver grey
53015600
PG 72.5 - 6.51562.07.8100
53015610
PG 93.5 - 81975.08100
53015620
PG 114 - 102287.08100
53015630
PG 13,56 - 1224100.0950
53015640
PG 169 - 1427113.01025
53015650
PG 2113 - 1833129.01125
SKINTOP® BS black
53015800
PG 72.5 - 6.51562.07.8100
53015810
PG 93.5 - 81975.08100
53015820
PG 114 - 102287.08100
53015830
PG 13,56 - 1224100.0950
53015840
PG 169 - 1427113.01025
53015850
PG 2113 - 1833129.01125

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Note

  • Version with smaller insert to seal smaller cable cross-sections, SKINTOP® BSR, is available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.