ETHERLINE® EC FD Cat.5e M8

Industrial Ethernet EC Patchcord M8

Industrial Ethernet Patchcord, EtherCat, Cat.5e, plug M8, PUR, for drag chain applications

  • Suitable for drag chains
  • Additional variants are available at
    www.lapp.com/assemblyfinder
    or on request.
  • Based on 2170433

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceAssembly timePower chainInterference signalsWaterproof

EtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 pieces
straight plug M8 on straight plug M8
2171700
IE-EC-5-M8-S-0,5-P-2-26-FD-M8-S0.510
2171701
IE-EC-5-M8-S-1-P-2-26-FD-M8-S120
2171702
IE-EC-5-M8-S-2-P-2-26-FD-M8-S240
2171703
IE-EC-5-M8-S-3-P-2-26-FD-M8-S360
2171704
IE-EC-5-M8-S-5-P-2-26-FD-M8-S5100
2171705
IE-EC-5-M8-S-7-P-2-26-FD-M8-S7140
2171706
IE-EC-5-M8-S-10-P-2-26-FD-M8-S10200
2171707
IE-EC-5-M8-S-15-P-2-26-FD-M8-S15300
2171708
IE-EC-5-M8-S-20-P-2-26-FD-M8-S20400
angled plug M8 on straight plug M8
2171718
IE-EC-5-M8-A-0,5-P-2-26-FD-M8-S0.510
2171719
IE-EC-5-M8-A-1-P-2-26-FD-M8-S120
2171720
IE-EC-5-M8-A-2-P-2-26-FD-M8-S240
2171721
IE-EC-5-M8-A-3-P-2-26-FD-M8-S360
2171722
IE-EC-5-M8-A-5-P-2-26-FD-M8-S5100
2171723
IE-EC-5-M8-A-7-P-2-26-FD-M8-S7140
2171724
IE-EC-5-M8-A-10-P-2-26-FD-M8-S10200
2171725
IE-EC-5-M8-A-15-P-2-26-FD-M8-S15300
2171726
IE-EC-5-M8-A-20-P-2-26-FD-M8-S20400
straight connector on free conductor end
2171709
IE-EC-5-M8-S-0,5-P-2-26-FD-OE0.510
2171710
IE-EC-5-M8-S-1-P-2-26-FD-OE120
2171711
IE-EC-5-M8-S-2-P-2-26-FD-OE240
2171712
IE-EC-5-M8-S-3-P-2-26-FD-OE360
2171713
IE-EC-5-M8-S-5-P-2-26-FD-OE5100
2171714
IE-EC-5-M8-S-7-P-2-26-FD-OE7140
2171715
IE-EC-5-M8-S-10-P-2-26-FD-OE10200
2171716
IE-EC-5-M8-S-15-P-2-26-FD-OE15300
2171717
IE-EC-5-M8-S-20-P-2-26-FD-OE20400
Angled connector on free conductor end
2171727
IE-EC-5-M8-A-0,5-P-2-26-FD-OE0.510
2171728
IE-EC-5-M8-A-1-P-2-26-FD-OE120
2171729
IE-EC-5-M8-A-2-P-2-26-FD-OE240
2171730
IE-EC-5-M8-A-3-P-2-26-FD-OE360
2171731
IE-EC-5-M8-A-5-P-2-26-FD-OE5100
2171732
IE-EC-5-M8-A-7-P-2-26-FD-OE7140
2171733
IE-EC-5-M8-A-10-P-2-26-FD-OE10200
2171734
IE-EC-5-M8-A-15-P-2-26-FD-OE15300
2171735
IE-EC-5-M8-A-20-P-2-26-FD-OE20400

Benefits

  • Connecting cable assembled on one or on both sides saves installation time and reduces or eliminates the potential for on-site assembly errors.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double shielding made of aluminium-laminated foil and a high degree of coverage (SF/UTP).
  • Available with RJ45, M8 or M12D connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations.
  • The angled shape of the connector is suitable for the space-saving cable outlet.
  • Halogen-free core insulation and sheath compound to meet special fire protection requirements.

Application range

  • Cable design enables highly flexible, constantly flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNET/IP applications.
  • Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
  • The PUR outer sheath and connectors withstand high mechanical loads.
  • The PUR outer sheath is insensitive to mineral oil-based lubricants and is chemically resistant in many cases.

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Product Make-up

  • Braided conductor, 2x2x AWG26/19
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • Colour: green (based on RAL 6018)
  • Pre-assembled patchcords with M8 connectors

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 16 x outer diameter
  • Fixed installation: 4 x outer diameter

Protection rating

  • M8 - IP67

Temperature range

  • During installation: -30°C to +50°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.