ETHERLINE® P Flex Cat.5e M12

Industrial Ethernet Patchcord M12

Industrial Ethernet Patchcord, Cat.5e, plug M12, D-coded, PUR, flexible

  • Halogen-free and flame-retardant
  • Additional variants are available at
    www.lapp.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceAssembly timeInterference signalsWaterproof

EtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 pieces
straight plug M12 on straight plug M12
2171097
IE-5-M12D-S-1-P-2-26-7-M12D-S119
2171098
IE-5-M12D-S-2-P-2-26-7-M12D-S238
2171099
IE-5-M12D-S-3-P-2-26-7-M12D-S357
2171100
IE-5-M12D-S-5-P-2-26-7-M12D-S595
2171101
IE-5-M12D-S-10-P-2-26-7-M12D-S10190
2171102
IE-5-M12D-S-20-P-2-26-7-M12D-S20380
straight plug M12 on free conductor end
2171103
IE-5-M12D-S-1-P-2-26-7-OE119
2171104
IE-5-M12D-S-2-P-2-26-7-OE238
2171105
IE-5-M12D-S-3-P-2-26-7-OE357
2171106
IE-5-M12D-S-5-P-2-26-7-OE595
2171107
IE-5-M12D-S-10-P-2-26-7-OE10190
2171108
IE-5-M12D-S-20-P-2-26-7-OE20380

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application range

  • suitable for EtherCAT and EtherNet/IP applications
  • For communication between SIEMENS® SINAMICS control units (PLC) of servo drive systems.
  • For indoor use
  • For flexible applications

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Product Make-up

  • Braided conductor, 2x2x AWG26/7
  • Twisted pair construction permits largely interference-free operation (decoupling).
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • Colour: water blue (similar to RAL 5021)
  • Pre-assembled connection and patch cable with M12 D-coded connectors with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 8 x outer diameter

Protection rating

  • IP69

Temperature range

  • Flexing: -5°C to +50°C (UL: +80°C)
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.