ETHERLINE® Y Cat.5e BK 2x2AWG22/7

Flexible application

Industrial Ethernet cable Cat.5 for flexible use, for PROFINET application Type B; design 2x2xAWG22/7, PVC jacket

  • For PROFINET applications
  • CAT.5-Performance

UV-resistant Oil-resistant Good chemical resistance Supplementary automation components from Lapp Suitable for outdoor use

PROFINET EtherNetIP

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Core diameter in mm Copper index (kg/km) Weight (kg/km)
2170901
ETHERLINE® Y CAT.5e BK 2 x 2 x AWG22/7 6.2 1.5 30.4 59

Benefits

  • UV and weather-resistant in black
  • Can be used in dry or damp rooms
  • Screened against interference
  • Suitable for outdoor use, UV-resistant
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • Many applications with Industrial Ethernet, e.g. PROFINET type B, i.e. fixed installation and flexible use.
  • Wiring of machines, tools, devices, appliances and control cabinets
  • max. cable lenght für 100 Mbit/s is 85 m
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PVC compound TM2 acc. to EN 50363-4-1
  • Resistant to acids, alkalis and certain oils at room temperature
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Stranded conductor, 7-wire, bare
  • Core insulation: Based on Polyolefin
  • Colour-coded in accordance with PROFINET for Cat.5 apllications
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • PVC outer sheath, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 10 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 1000 V
  • Core/screen: 500 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Flexing: -10°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.